IESNA:LM-63-2002
[TEST]P571664
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P206636)
[TESTLAB]INNOVATION CENTER-P3
[ISSUEDATE]3/1/2023
[MANUFAC] EATON - FAIL-SAFE (FORMER COOPER LIGHTING)
[LUMCAT]FLD4C-02-D010 FEU4C-X-90-27 F4X-W-X-H-BL85
[LUMINAIRE]4 INCH FAIL-SAFE LED DOWNLIGHT WITH 2700K, 90 CRI LEDS, 4LBWH TRIM AND BOTTOM LENS, 0.187" CLEAR POLYCARBONATE
[MORE]
[MORE]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION] Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct, Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]233
TILT=NONE
90 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 3.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
150.2 150.5 150.2 149.9 148.9 147.7 146.1 144.2 141.3 138.2
133.1 126.8 118.9 109.1 97.4 84.4 71.1 58.8 47.1 36.7
27.8 20.6 14.9 10.4 7.6 5.7 4.1 3.2 2.2 1.6
1.3 0.6 0.6 0.3 0 0 0
